ARD2  1.00 for Rev B. Hardware
Airbag Reference Demonstrator using MPC5604P
EBI_tag Struct Reference

Data Fields

union {
   vuint32_t   R
   struct {
      vuint32_t   __pad0__:5
      vuint32_t   SIZEN:1
      vuint32_t   SIZE:2
      vuint32_t   __pad1__:8
      vuint32_t   ACGE:1
      vuint32_t   EXTM:1
      vuint32_t   EARB:1
      vuint32_t   EARP:2
      vuint32_t   __pad2__:4
      vuint32_t   MDIS:1
      vuint32_t   __pad3__:4
      vuint32_t   AD_MUX:1
      vuint32_t   DBM:1
   }   B
MCR
uint32_t EBI_reserved1
union {
   vuint32_t   R
   struct {
      vuint32_t   __pad0__:30
      vuint32_t   TEAF:1
      vuint32_t   BMTF:1
   }   B
TESR
union {
   vuint32_t   R
   struct {
      vuint32_t   __pad0__:16
      vuint32_t   BMT:8
      vuint32_t   BME:1
      vuint32_t   __pad1__:7
   }   B
BMCR
struct EBI_CS_tag CS [2]

The documentation for this struct was generated from the following file: